Series 16, 23, 24 and 25
mini-cylinders
Series 16: ø 8, 10, 12 mm - non-magnetic
Series 23: ø 16, 20, 25 mm - magnetic, auto-cushioned
Series 24: ø 16, 20, 25, 32 mm - magnetic
Series 25: ø 16, 20, 25, 32 mm - magnetic, cushioned
Series 40 cylinders
Double acting, cushioned, magnetic
Ø 160 - 200 - 250 - 320 mm
Series 41 cylinders -
Aluminium profile
Double-acting, cushioned, magnetic
ø 160 - 200 mm
Series 61 cylinders -
Aluminium profile
Single and double-acting, magnetic, cushioned
Standard, low friction, low temperatures and tandem versions
ø 32, 40, 50, 63, 80, 100, 125 mm
Series 6PF
Positioning Feedback cylinders
Double-acting low friction, magnetic
ø 50, 63, 80, 100, 125 mm
Series 63 ISO 15552 cylinders
Single and double-acting, magnetic, cushioned
ø 32, 40, 50, 63, 80, 100, 125 mm
Series 32
compact magnetic cylinders
Single and double-acting, non-rotating
ø 20, 25, 32, 40, 50, 63, 80, 100 mm
Series 32 compact cylinders,
Tandem and Multi-position versions
Double-acting, magnetic
ø 25, 40, 63, 100 mm
Series 45
anti-rotation guide units
Suitable for cylinders:
- DIN/ISO 6432 (ø12, 16, 20, 25 mm)
- ISO 15552, previous DIN/ISO 6431 (ø32, 40, 50, 63, 80, 100 mm)