Please select which search criteria to apply.

Type
= Hydrochecks
Diameter  mm
Tank
= in-line
Stroke  mm



Code Type Diameter (Length (mm)) Tank Stroke (Length (mm))
43N-LT0-40-050 Hydrochecks 40 in-line 50
43N-LT0-40-100 Hydrochecks 40 in-line 100
43N-LT0-40-150 Hydrochecks 40 in-line 150
43N-LT0-40-200 Hydrochecks 40 in-line 200

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)