60M6L040A0125

60M6L040A0125
Cylinders Series 60 - through-rod


Receive 2D/3D by mail
Download
3D Preview
Preview
Catalogue's PDF
Catalogue
Accessories
Accessories


Versione ingrandita


Versione ingrandita

Code properties

ØAMBBGEEEGKKL1L2+L3MMNPLRRTSW1SW2SW3SW4TGVDWHZM++Front/rear cushion stroke
4024351655G1/45M12x1,2521105516291513,5M61362193853016520 / 17

Series general data

Type of constructionwith tie-rods
Operationdouble-acting, single-acting, tandem. Low friction version: double-acting only.
Materialsstandard: AL end-blocks and piston, rolled stainless steel AISI 420B rod, anodized AL tube, zinc-plated steel tie-rods and tie-rod nuts, PU seals; low friction: standard materials with NBR piston seals and NBR rod seal (FKM rod seal on request) low temperatures: standard materials with chrome plated stainless steel AISI 420B rod, brass rod scraper ring, stainless steel AISI 303 nuts, stainless steel AISI 420B tie-rods, PU piston seals and NBR rod seal
Type of mountingwith tie-rods, with front / rear flange, foot mounting, with centre / front / rear / swivel trunnion
Strokes min - max10 ÷ 2500 mm
Operating temperaturestandard and low friction: 0°C ÷ 80°C (with dry air - 20°C) low temperatures (-40°C version): -40°C ÷ 60°C (with dry air -40°C) low temperatures (-50°C version): -50°C ÷ 60°C (with dry air -50°C)
Operating pressure1 ÷ 10 bar (standard and low temperatures); 0,1 ÷ 10 bar (low friction)
Speed10 ÷ 1000 mm/sec, no load (standard and low temperatures); 5 ÷ 1000 mm/sec, no load (low friction)
Fluidfiltered air, without lubrication. For standard versions only: if lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)