61M2P050A0080N

61M2P050A0080N
Cylinders Series 61 - tandem version


Receive 2D/3D by mail
Download
3D Preview
Preview
Catalogue's PDF
Catalogue
Accessories
Accessories


Versione ingrandita


Versione ingrandita

Code properties

ØEEL2+L3+
50G1/4188225

Series general data

Type of constructionwith tie-rods (inside the profile)
Operationdouble-acting, single-acting, tandem. Low friction version: double-acting only.
Materialsstandard: AL end-blocks and piston, rolled stainless steel AISI 420B rod, anodized AL profile tube, zinc-plated steel tie-rods and tie-rod nuts, PU seals; low friction: standard materials with NBR piston seal and NBR rod seal (FKM rod seal on request) low temperature: standard materials with chrome plated stainless steel AISI 420B rod, brass rod scraper ring, stainless steel AISI 303 nuts, stainless steel AISI 420B tie-rods, PU piston seals and NBR rod seal
Type of mountingwith front / rear flange, foot mounting, with front / rear / centre / swivel trunnion
Stroke min - max10 ÷ 2500 mm
Operating temperaturestandard and low friction: 0°C ÷ 80°C (with dry air -20°C) low temperature (-40°C version): -40°C ÷ 60°C (with dry air -40°C) low temperature (-50°C version): -50°C ÷ 60°C (with dry air -50°C)
Operating pressure1 ÷ 10 bar (standard and low temperature); 0,1 ÷ 10 bar (low friction)
Speed10 ÷ 1000 mm/sec, no load (standard and low temperature); 5 ÷ 1000 mm/sec, no load (low friction)
Fluidfiltered air, without lubrication. For standard versions only: if lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)