Please select which search criteria to apply.

Type
= Profile cylinders with rod lock
Version
= standard
Magnetic
= Yes
Operation 
Diameter (Ø)
= 32 mm
Stroke  mm



Code Type Version Operation Diameter (Ø) (mm) Stroke (mm)
61M1P032RL0025 Profile cylinders with rod lock standard single-acting 32 25
61M1P032RL0050 Profile cylinders with rod lock standard single-acting 32 50
61M1P032RL0075 Profile cylinders with rod lock standard single-acting 32 75
61M2P032RL0025 Profile cylinders with rod lock standard double-acting 32 25
61M2P032RL0050 Profile cylinders with rod lock standard double-acting 32 50
61M2P032RL0080 Profile cylinders with rod lock standard double-acting 32 80
61M2P032RL0100 Profile cylinders with rod lock standard double-acting 32 100
61M2P032RL0125 Profile cylinders with rod lock standard double-acting 32 125
61M2P032RL0150 Profile cylinders with rod lock standard double-acting 32 150
61M2P032RL0160 Profile cylinders with rod lock standard double-acting 32 160
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | Next >>
Results: 115

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)