62M2P100RL0300

62M2P100RL0300
Cylinders Series 62 with rod lock


Receive 2D/3D by mail
Download
3D Preview
Preview
Catalogue's PDF
Catalogue
Accessories
Accessories


Versione ingrandita


Versione ingrandita

Code properties

ØDD1D2D3AGHH1L1L2L3L4L5L6L7L8L9+L10+MZ
10025551005889G1/858110,51151001518203969105138269M10M10x35

Series general data

Constructionwith tie-rods (inside the profile)
Operationdouble-acting
MaterialsAL end-blocks, technopolymer piston, rolled stainless steel AISI 420B piston rod, zinc-plated steel piston rod nut, anodized AL-profile tube, zinc-plated steel tie-rods and nuts, NBR piston rod and piston seals, PU cushion seals (Ø 80-100: PU piston seal)
Mountingwith tie-rods, front flange, rear flange, feet front and rear trunnion, swivel combination
Stroke min - max10 ÷ 2500 mm
Operating temperature0°C ÷ 80°C (with dry air -10°C)
Special designssee coding example
Operating pressure1 ÷ 10 bar
Speed10 ÷ 1000 mm/sec (NO LOAD)
Fluidfiltered air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Proximity switch to useCSH


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)