Please select which search criteria to apply.

Version 
Construction
= standard with rod nut
Operation
= double-acting
Diameter
= 32 mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MP2N032A standard standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP2C032A standard standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP2F032A standard standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP2R032A standard standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile rear cushioning
63LP2N032A low friction standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile no cushioning
63LP2C032A low friction standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63LP2F032A low friction standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile front cushioning
63LP2R032A low friction standard with rod nut double-acting 32 Cylinders - Aluminium tube and profile Yes profile rear cushioning

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)