Please select which search criteria to apply.

Version 
Construction
= standard with rod nut
Operation
= double-acting
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MP2N063A standard standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP2C063A standard standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP2F063A standard standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP2R063A standard standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile rear cushioning
63LP2N063A low friction standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile no cushioning
63LP2C063A low friction standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63LP2F063A low friction standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile front cushioning
63LP2R063A low friction standard with rod nut double-acting 63 Cylinders - Aluminium tube and profile Yes profile rear cushioning

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)