Please select which search criteria to apply.

Version 
Construction 
Operation
= double-acting
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MT2N040A standard standard with rod nut double-acting 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT2C040A standard standard with rod nut double-acting 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT2F040A standard standard with rod nut double-acting 40 Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT2R040A standard standard with rod nut double-acting 40 Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT2N040F standard with centre trunnion double-acting 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT2C040F standard with centre trunnion double-acting 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT2F040F standard with centre trunnion double-acting 40 Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT2R040F standard with centre trunnion double-acting 40 Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63LT2N040A low friction standard with rod nut double-acting 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63LT2C040A low friction standard with rod nut double-acting 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)