Please select which search criteria to apply.

Version 
Construction
= standard with rod nut
Operation
= single-acting, front spring
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MP1N125A standard standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP1C125A standard standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP1F125A standard standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP1R125A standard standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile rear cushioning
63LP1N125A low friction standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile no cushioning
63LP1C125A low friction standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63LP1F125A low friction standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile front cushioning
63LP1R125A low friction standard with rod nut single-acting, front spring 125 Cylinders - Aluminium tube and profile Yes profile rear cushioning

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search