Please select which search criteria to apply.

Construction
= standard with rod nut
Operation
= single-acting, rear spring
Diameter  mm
Version 
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Construction Operation Diameter (Length (mm)) Version Type Magnetic CONSTRUCTION CUSHIONING
63MP9N080A standard with rod nut single-acting, rear spring 80 standard Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP9C080A standard with rod nut single-acting, rear spring 80 standard Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP9F080A standard with rod nut single-acting, rear spring 80 standard Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP9R080A standard with rod nut single-acting, rear spring 80 standard Cylinders - Aluminium tube and profile Yes profile rear cushioning
63LP9N080A standard with rod nut single-acting, rear spring 80 low friction Cylinders - Aluminium tube and profile Yes profile no cushioning
63LP9C080A standard with rod nut single-acting, rear spring 80 low friction Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63LP9F080A standard with rod nut single-acting, rear spring 80 low friction Cylinders - Aluminium tube and profile Yes profile front cushioning
63LP9R080A standard with rod nut single-acting, rear spring 80 low friction Cylinders - Aluminium tube and profile Yes profile rear cushioning

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)