Please select which search criteria to apply.

Operation
= single-acting, rear spring
Version 
Type
= Cylinders - Aluminium tube and profile
Diameter (Ø)  mm
Construction
= standard with rod nut
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Operation Version Type Diameter (Ø) (mm) Construction Magnetic CONSTRUCTION CUSHIONING
63MP9N125A single-acting, rear spring standard Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile no cushioning
63MP9C125A single-acting, rear spring standard Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile cushioning on both sides
63MP9F125A single-acting, rear spring standard Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile front cushioning
63MP9R125A single-acting, rear spring standard Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile rear cushioning
63LP9N125A single-acting, rear spring low friction Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile no cushioning
63LP9C125A single-acting, rear spring low friction Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile cushioning on both sides
63LP9F125A single-acting, rear spring low friction Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile front cushioning
63LP9R125A single-acting, rear spring low friction Cylinders - Aluminium tube and profile 125 standard with rod nut Yes profile rear cushioning

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)