Please select which search criteria to apply.

Construction 
Operation
= single-acting, front spring
Diameter  mm
Version 
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Operation Diameter (Length (mm)) Version Type Construction Magnetic CONSTRUCTION CUSHIONING
63MT1N080A single-acting, front spring 80 standard Cylinders - Aluminium tube and profile standard with rod nut Yes round tube no cushioning
63MT1C080A single-acting, front spring 80 standard Cylinders - Aluminium tube and profile standard with rod nut Yes round tube cushioning on both sides
63MT1F080A single-acting, front spring 80 standard Cylinders - Aluminium tube and profile standard with rod nut Yes round tube front cushioning
63MT1R080A single-acting, front spring 80 standard Cylinders - Aluminium tube and profile standard with rod nut Yes round tube rear cushioning
63LT1N080A single-acting, front spring 80 low friction Cylinders - Aluminium tube and profile standard with rod nut Yes round tube no cushioning
63LT1C080A single-acting, front spring 80 low friction Cylinders - Aluminium tube and profile standard with rod nut Yes round tube cushioning on both sides
63LT1F080A single-acting, front spring 80 low friction Cylinders - Aluminium tube and profile standard with rod nut Yes round tube front cushioning
63LT1R080A single-acting, front spring 80 low friction Cylinders - Aluminium tube and profile standard with rod nut Yes round tube rear cushioning
63MT1N080F single-acting, front spring 80 standard Cylinders - Aluminium tube and profile with centre trunnion Yes round tube no cushioning
63MT1C080F single-acting, front spring 80 standard Cylinders - Aluminium tube and profile with centre trunnion Yes round tube cushioning on both sides
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)