Please select which search criteria to apply.

Construction 
Operation
= single-acting, rear spring
Diameter
= 32 mm
Version 
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Operation Diameter (Length (mm)) Version Construction Type Magnetic CONSTRUCTION CUSHIONING
63MT9N032A single-acting, rear spring 32 standard standard with rod nut Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT9C032A single-acting, rear spring 32 standard standard with rod nut Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT9F032A single-acting, rear spring 32 standard standard with rod nut Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT9R032A single-acting, rear spring 32 standard standard with rod nut Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63LT9N032A single-acting, rear spring 32 low friction standard with rod nut Cylinders - Aluminium tube and profile Yes round tube no cushioning
63LT9C032A single-acting, rear spring 32 low friction standard with rod nut Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63LT9F032A single-acting, rear spring 32 low friction standard with rod nut Cylinders - Aluminium tube and profile Yes round tube front cushioning
63LT9R032A single-acting, rear spring 32 low friction standard with rod nut Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT9N032F single-acting, rear spring 32 standard with centre trunnion Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT9C032F single-acting, rear spring 32 standard with centre trunnion Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)