Please select which search criteria to apply.

Construction 
Operation
= single-acting, rear spring
Diameter  mm
Version 
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Construction Operation Diameter (Length (mm)) Version Type Magnetic CONSTRUCTION CUSHIONING
63MT9N100A standard with rod nut single-acting, rear spring 100 standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT9C100A standard with rod nut single-acting, rear spring 100 standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT9F100A standard with rod nut single-acting, rear spring 100 standard Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT9R100A standard with rod nut single-acting, rear spring 100 standard Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63LT9N100A standard with rod nut single-acting, rear spring 100 low friction Cylinders - Aluminium tube and profile Yes round tube no cushioning
63LT9C100A standard with rod nut single-acting, rear spring 100 low friction Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63LT9F100A standard with rod nut single-acting, rear spring 100 low friction Cylinders - Aluminium tube and profile Yes round tube front cushioning
63LT9R100A standard with rod nut single-acting, rear spring 100 low friction Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT9N100F with centre trunnion single-acting, rear spring 100 standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT9C100F with centre trunnion single-acting, rear spring 100 standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)