Please select which search criteria to apply.

Version 
Construction
= standard with rod nut
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Construction Operation Diameter (Length (mm)) Type Version Magnetic CONSTRUCTION CUSHIONING
63MP6N063A standard with rod nut double-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile no cushioning
63MP7N063A standard with rod nut single-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile cushioning on both sides
63MP6C063A standard with rod nut double-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile front cushioning
63MP7C063A standard with rod nut single-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile rear cushioning
63MP6F063A standard with rod nut double-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile no cushioning
63MP7F063A standard with rod nut single-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile cushioning on both sides
63MP6R063A standard with rod nut double-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile front cushioning
63MP7R063A standard with rod nut single-acting, through-rod 63 Cylinders - Aluminium tube and profile standard Yes profile rear cushioning
63LP6N063A standard with rod nut double-acting, through-rod 63 Cylinders - Aluminium tube and profile low friction Yes profile no cushioning
63LP7N063A standard with rod nut single-acting, through-rod 63 Cylinders - Aluminium tube and profile low friction Yes profile cushioning on both sides
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)