Please select which search criteria to apply.

Version 
Construction
= standard with rod nut
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MP6N100A standard standard with rod nut double-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP7N100A standard standard with rod nut single-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP6C100A standard standard with rod nut double-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP7C100A standard standard with rod nut single-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile rear cushioning
63MP6F100A standard standard with rod nut double-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP7F100A standard standard with rod nut single-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP6R100A standard standard with rod nut double-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP7R100A standard standard with rod nut single-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile rear cushioning
63LP6N100A low friction standard with rod nut double-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile no cushioning
63LP7N100A low friction standard with rod nut single-acting, through-rod 100 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)