Please select which search criteria to apply.

Construction
= standard with rod nut
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Version 
Magnetic
= Yes
CONSTRUCTION
= profile
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MP6N125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP7N125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP6C125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP7C125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile rear cushioning
63MP6F125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile no cushioning
63MP7F125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
63MP6R125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile front cushioning
63MP7R125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile rear cushioning
63LP6N125A low friction standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile no cushioning
63LP7N125A low friction standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes profile cushioning on both sides
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search