Please select which search criteria to apply.

Version 
Construction 
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Construction Operation Diameter (Length (mm)) Version Type Magnetic CONSTRUCTION CUSHIONING
63MT6N040A standard with rod nut double-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N040A standard with rod nut single-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6C040A standard with rod nut double-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7C040A standard with rod nut single-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6F040A standard with rod nut double-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7F040A standard with rod nut single-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6R040A standard with rod nut double-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7R040A standard with rod nut single-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6N040F with centre trunnion double-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N040F with centre trunnion single-acting, through-rod 40 standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | 3 | 4 | Next >>
Results: 32

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)