Please select which search criteria to apply.

Construction 
Diameter (Ø)  mm
Operation 
Version 
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Construction Diameter (Ø) (mm) Operation Version Type Magnetic CONSTRUCTION CUSHIONING
63MT6N050A standard with rod nut 50 double-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N050A standard with rod nut 50 single-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6C050A standard with rod nut 50 double-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7C050A standard with rod nut 50 single-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6F050A standard with rod nut 50 double-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7F050A standard with rod nut 50 single-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6R050A standard with rod nut 50 double-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7R050A standard with rod nut 50 single-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6N050F with centre trunnion 50 double-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N050F with centre trunnion 50 single-acting, through-rod standard Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | 3 | 4 | Next >>
Results: 32

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)