Please select which search criteria to apply.

Version 
Construction 
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Construction Version Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MT6N063A standard with rod nut standard double-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N063A standard with rod nut standard single-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6C063A standard with rod nut standard double-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7C063A standard with rod nut standard single-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6F063A standard with rod nut standard double-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7F063A standard with rod nut standard single-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6R063A standard with rod nut standard double-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7R063A standard with rod nut standard single-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6N063F with centre trunnion standard double-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N063F with centre trunnion standard single-acting, through-rod 63 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | 3 | 4 | Next >>
Results: 32

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search