Please select which search criteria to apply.

Version 
Construction 
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION
= round tube
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MT6N125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6C125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7C125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6F125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7F125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6R125A standard standard with rod nut double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube front cushioning
63MT7R125A standard standard with rod nut single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube rear cushioning
63MT6N125F standard with centre trunnion double-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N125F standard with centre trunnion single-acting, through-rod 125 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | 3 | 4 | Next >>
Results: 32

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)