Please select which search criteria to apply.

Version 
Construction
= with rod lock
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION 
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MT1N040RL standard with rod lock single-acting, front spring 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT2N040RL standard with rod lock double-acting 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT6N040RL standard with rod lock double-acting, through-rod 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N040RL standard with rod lock single-acting, through-rod 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT9N040RL standard with rod lock single-acting, rear spring 40 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT1C040RL standard with rod lock single-acting, front spring 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT2C040RL standard with rod lock double-acting 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6C040RL standard with rod lock double-acting, through-rod 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT7C040RL standard with rod lock single-acting, through-rod 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT9C040RL standard with rod lock single-acting, rear spring 40 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | Next >>
Results: 80

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)