Please select which search criteria to apply.

Version 
Construction
= with rod lock
Operation 
Diameter  mm
Type
= Cylinders - Aluminium tube and profile
Magnetic
= Yes
CONSTRUCTION 
CUSHIONING 



Code Version Construction Operation Diameter (Length (mm)) Type Magnetic CONSTRUCTION CUSHIONING
63MT1N050RL standard with rod lock single-acting, front spring 50 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT2N050RL standard with rod lock double-acting 50 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT6N050RL standard with rod lock double-acting, through-rod 50 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT7N050RL standard with rod lock single-acting, through-rod 50 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT9N050RL standard with rod lock single-acting, rear spring 50 Cylinders - Aluminium tube and profile Yes round tube no cushioning
63MT1C050RL standard with rod lock single-acting, front spring 50 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT2C050RL standard with rod lock double-acting 50 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT6C050RL standard with rod lock double-acting, through-rod 50 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT7C050RL standard with rod lock single-acting, through-rod 50 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
63MT9C050RL standard with rod lock single-acting, rear spring 50 Cylinders - Aluminium tube and profile Yes round tube cushioning on both sides
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | Next >>
Results: 80

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)