63MT9N100RL

63MT9N100RL
Series 63 cylinders with rod lock


Catalogue's PDF
Catalogue
Accessories
Accessories


Versione ingrandita


Versione ingrandita

Code properties

ØDD1D2D3AGHH1L1L2L3L4L5L6L7L8L9+L10+MZ
10025551005889G1/858110.51151001518203969105138269M10M10x35

Series general data

Type of constructionprofile (with screws) and round tube (with tie-rods)
Operationsingle and double-acting
Materialssee the table of materials on page 1/1.28.03
Type of mountingwith front / rear flange, foot mounting, with front / rear / centre / swivel trunnion
Stroke min - max10 ÷ 2500 mm
Operating temperaturestandard and low friction: 0°C ÷ 80°C (with dry air -20°C) high temperatures (version W): 0°C ÷ 150°C (with dry air -20°C) low temperatures (version Z): -40°C ÷ 60°C (with dry air -40°C) low temperatures (version Y): -50°C ÷ 60°C (with dry air -50°C)
Operating pressure1 ÷ 10 bar (standard, high and low temperatures) 0.1 ÷ 10 bar (low friction)
Speed10 ÷ 1000 mm/sec, no load (standard, high and low temperatures) 5 ÷ 1000 mm/sec, no load (low friction)
Fluidfiltered air in class 7.8.4, according to ISO 8573-1. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)