2D/3D CAD PORTAL

Series 16, 24 and 25 mini-cylinders


Series 16: ø 8, 10, 12 mm Series 24: ø 16, 20, 25 mm - magnetic Series 25: ø 16, 20, 25 mm - magnetic, cushioned



Series general data

Type of constructioncrimped
Operationsingle-acting and double-acting
Materialsanodized aluminium end-caps - stainless steel barrel and rod, aluminium piston - NBR/PU seals, other parts: see the coding example
Bracketsrod end - flange - feet - trunnion
Stroke min - maxSeries 16 ø 8 ÷ ø 10: 10 - 250 mm / Series 16: ø 12: 10 - 300 mm / Series 24 & 25 ø 16: 10 - 600 mm; ø 20 - ø 25: 10 - 1000 mm
BoresSeries 16: ø 8, 10, 12 / Series 24 & 25: ø 16, 20, 25
Operating temperature0°C ÷ 80°C (with dry air -20°C)
Operating pressure1 ÷ 10 bar (double-acting); 2 ÷ 10 bar (single-acting)
Fluidfiltered air, without lubrication. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied the lubrication should never be interrupted.
Speed10 ÷ 1000 mm/sec (without load)


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)