Please select which search criteria to apply.

Type
= Minicylinders
Magnetic
= Yes
Operation 
Diameter (Ø)
= 16 mm
Stroke  mm



Code Type Magnetic Operation Diameter (Ø) (mm) Stroke (mm)
24N1A16A010 Minicylinders Yes single-acting 16 10
24N1A16A025 Minicylinders Yes single-acting 16 25
24N1A16A040 Minicylinders Yes single-acting 16 40
24N1A16A050 Minicylinders Yes single-acting 16 50
24N2A16A010 Minicylinders Yes double-acting 16 10
24N2A16A025 Minicylinders Yes double-acting 16 25
24N2A16A040 Minicylinders Yes double-acting 16 40
24N2A16A050 Minicylinders Yes double-acting 16 50
24N2A16A080 Minicylinders Yes double-acting 16 80
24N2A16A100 Minicylinders Yes double-acting 16 100
<< Previous | 1 | 2 | 3 | 4 | Next >>
Results: 32

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)