View mode
Parametric search
2D/3D CAD PORTAL

Series QN
short-stroke cylinders Series QN
short-stroke cylinders

Single-acting, non magnetic
ø 8, 12, 20, 32, 50, 63 mm
Series QP - QPR 
short-stroke cylinders Series QP - QPR
short-stroke cylinders

Series QP: single and double-acting, magnetic
Series QPR: double-acting magnetic, non-rotating
ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
Series RPA
short stroke cylinders
with non-rotating rod Series RPA
short stroke cylinders
with non-rotating rod

Double-effect, magnetic
With hollow through rod and mounting stud
Bores: 20 and 30 mm
Series 31
compact cylinders Series 31
compact cylinders

Double and single-acting, double-acting non-rotating, magnetic
ø12, 16, 20, 25 mm
ø 32, 40, 50, 63, 80, 100 mm UNITOP
Series 31 compact cylinders,
Tandem and Multi-position versions Series 31 compact cylinders,
Tandem and Multi-position versions

Double-acting, magnetic
ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
Series ST
Stopper cylinders Series ST
Stopper cylinders

Single and double-acting, magnetic, non-rotating
Sizes 20, 32, 40, 50 mm

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)