Type of construction | compact profile |
Operation | single and double-acting |
Materials | AL body and end-blocks - rolled stainless steel AISI 303 rod - AL piston rod
PU seals or FKM seals for high temperatures (140°C) |
Brackets | flange, feet, trunnion |
Stroke min - max | Series 31R, 31M and 31F: ø12÷25 = 1÷200mm, ø32 ÷ 63 = 1÷300 mm, ø80÷100 = 1÷400mm
The min. stroke for the use of sensors is 10 mm.
Single-acting = 5÷25 mm (see the table of standard strokes) |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Operating pressure | 1 ÷ 10 bar (double-acting); 2 ÷ 10 bar (single-acting) |
Fluid | filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Speed | 10 ÷ 1000 mm/sec (without load) |