31F1A025A005

31F1A025A005
Compact magnetic cylinders Mod. 31F and 31M


Receive 2D/3D by mail
Download
3D Preview
Preview
Catalogue's PDF
Catalogue
Accessories
Accessories


Versione ingrandita


Versione ingrandita

Code properties

ØDD1D2D3D8E1FF1+H+H1+H2H3+K1LL1L2L3TT1T2SW1
25104,5M5M56M5831,539,54518,567M10x1,25402641,518102248

Series general data

Type of constructioncompact profile
Operationsingle and double-acting
MaterialsAL body and end-blocks - rolled stainless steel AISI 303 rod - AL piston rod PU seals or FKM seals for high temperatures (140°C)
Bracketsflange, feet, trunnion
Stroke min - maxSeries 31R, 31M and 31F: ø12÷25 = 1÷200mm, ø32 ÷ 63 = 1÷300 mm, ø80÷100 = 1÷400mm The min. stroke for the use of sensors is 10 mm. Single-acting = 5÷25 mm (see the table of standard strokes)
Operating temperature0°C ÷ 80°C (with dry air - 20°C)
Operating pressure1 ÷ 10 bar (double-acting); 2 ÷ 10 bar (single-acting)
Fluidfiltered air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Speed10 ÷ 1000 mm/sec (without load)


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)