Please select which search criteria to apply.

Type
= Stainless steel minicylinders
Operation 
Stroke  mm
Magnetic
= Yes
Diameter (Ø)
= 16 mm



Code Type Operation Stroke (mm) Diameter (Ø) (mm)
94N1A16A010 Stainless steel minicylinders single-acting 10 16
94N1A16A025 Stainless steel minicylinders single-acting 25 16
94N1A16A040 Stainless steel minicylinders single-acting 40 16
94N1A16A050 Stainless steel minicylinders single-acting 50 16
94N1V16A010 Stainless steel minicylinders single-acting 10 16
94N1V16A025 Stainless steel minicylinders single-acting 25 16
94N1V16A040 Stainless steel minicylinders single-acting 40 16
94N1V16A050 Stainless steel minicylinders single-acting 50 16
94N2A16A010 Stainless steel minicylinders double-acting 10 16
94N2A16A025 Stainless steel minicylinders double-acting 25 16
<< Previous | 1 | 2 | 3 | Next >>
Results: 26

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)