94N3A20A025

94N3A20A025
Cylinders Series 94 and 95 - through-rod


Receive 2D/3D by mail
Download
3D Preview
Preview
Catalogue's PDF
Catalogue
Accessories
Accessories


Versione ingrandita


Versione ingrandita

Code properties

Mod.ØAAMBEDEEKKKWKW1L1L2L3L4L5SWSW1SW2WF
9420820M22x1.526.2G1/8M8551166817.58197133224

Series general data

Constructionend blocks secured to the tube
Operationsingle-acting and double-acting
Materialsend blocks and rod in stainless steel AISI 316, seals in NBR, plastic guiding element, NSF H1-certified lubricant Series 94: tube in stainless steel AISI 304 Series 95: tube in stainless steel AISI 316
Mountingseveral types of cylinders clamps available
Strokes min - max10 ÷ 500 mm
Operating temperature0° - 80°C (with dry air -20°C)
Operating pressure1 ÷ 10 bar
Speed10 ÷ 1000 mm/sec (without load)
Fluidclean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)