Please select which search criteria to apply.

Type
= Stainless steel round cylinders
Stroke  mm
Operation 
Diameter
= 40 mm
Magnetic
= Yes
Version
= standard
Rod seal 



Code Type Stroke (Length (mm)) Operation Diameter (Length (mm)) Magnetic Version Rod seal
97F1A040A0025 Stainless steel round cylinders 25 single-acting, front spring 40 Yes standard PU
97F1A040A0025V Stainless steel round cylinders 25 single-acting, front spring 40 Yes standard FKM
97F1A040A0050 Stainless steel round cylinders 50 single-acting, front spring 40 Yes standard PU
97F1A040A0050V Stainless steel round cylinders 50 single-acting, front spring 40 Yes standard FKM
97F1A040A0050 Stainless steel round cylinders 50 single-acting, front spring 40 Yes standard PU
97F1A040A0050V Stainless steel round cylinders 50 single-acting, front spring 40 Yes standard FKM
97F1V040A0025 Stainless steel round cylinders 25 single-acting, front spring 40 Yes standard PU
97F1V040A0025V Stainless steel round cylinders 25 single-acting, front spring 40 Yes standard FKM
97F1V040A0050 Stainless steel round cylinders 50 single-acting, front spring 40 Yes standard PU
97F1V040A0050V Stainless steel round cylinders 50 single-acting, front spring 40 Yes standard FKM
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | Next >>
Results: 72

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)