Please select which search criteria to apply.

Type
= Stainless steel round cylinders
Operation 
Diameter (Ø)  mm
Magnetic
= Yes
Stroke  mm
Version
= standard
Rod seal 



Code Type Operation Diameter (Ø) (mm) Magnetic Stroke (mm) Version Rod seal
97T1A032A0025 Stainless steel round cylinders single-acting, front spring 32 Yes 25 standard PU
97T1A040A0025 Stainless steel round cylinders single-acting, front spring 40 Yes 25 standard PU
97T1A050A0025 Stainless steel round cylinders single-acting, front spring 50 Yes 25 standard PU
97T1A063A0025 Stainless steel round cylinders single-acting, front spring 63 Yes 25 standard PU
97T1A032A0025V Stainless steel round cylinders single-acting, front spring 32 Yes 25 standard FKM
97T1A040A0025V Stainless steel round cylinders single-acting, front spring 40 Yes 25 standard FKM
97T1A050A0025V Stainless steel round cylinders single-acting, front spring 50 Yes 25 standard FKM
97T1A063A0025V Stainless steel round cylinders single-acting, front spring 63 Yes 25 standard FKM
97T1A032A0050 Stainless steel round cylinders single-acting, front spring 32 Yes 50 standard PU
97T1A040A0050 Stainless steel round cylinders single-acting, front spring 40 Yes 50 standard PU
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | Next >>
Results: 288

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)