Please select which search criteria to apply.

Type
= Stainless steel round cylinders
Operation 
Diameter (Ø)
= 63 mm
Magnetic
= Yes
Stroke  mm
Version
= standard
Rod seal 



Code Type Operation Diameter (Ø) (mm) Magnetic Stroke (mm) Version Rod seal
97S1A063A0025 Stainless steel round cylinders single-acting, front spring 63 Yes 25 standard PU
97S1A063A0025V Stainless steel round cylinders single-acting, front spring 63 Yes 25 standard FKM
97S1A063A0050 Stainless steel round cylinders single-acting, front spring 63 Yes 50 standard PU
97S1A063A0050V Stainless steel round cylinders single-acting, front spring 63 Yes 50 standard FKM
97S1A063A0050 Stainless steel round cylinders single-acting, front spring 63 Yes 50 standard PU
97S1A063A0050V Stainless steel round cylinders single-acting, front spring 63 Yes 50 standard FKM
97S1V063A0025 Stainless steel round cylinders single-acting, front spring 63 Yes 25 standard PU
97S1V063A0025V Stainless steel round cylinders single-acting, front spring 63 Yes 25 standard FKM
97S1V063A0050 Stainless steel round cylinders single-acting, front spring 63 Yes 50 standard PU
97S1V063A0050V Stainless steel round cylinders single-acting, front spring 63 Yes 50 standard FKM
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | Next >>
Results: 72

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)