Please select which search criteria to apply.

Type
= Guided actuators
Operation
= double-acting
Magnetic
= Yes
Stroke  mm
Diameter (Ø)
= 63 mm



Code Type Operation Magnetic Stroke (mm) Diameter (Ø) (mm)
QCT2A063A025 Guided actuators double-acting Yes 25 63
QCT2A063A050 Guided actuators double-acting Yes 50 63
QCT2A063A075 Guided actuators double-acting Yes 75 63
QCT2A063A100 Guided actuators double-acting Yes 100 63
QCT2A063A125 Guided actuators double-acting Yes 125 63
QCT2A063A150 Guided actuators double-acting Yes 150 63
QCT2A063A175 Guided actuators double-acting Yes 175 63
QCT2A063A200 Guided actuators double-acting Yes 200 63

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)