Series 69
rotary cylinders
Magnetic, cushioned
ø 32, 40, 50, 63, 80, 100, 125 mm
Rotational angles: 90°, 180°, 270° and 360°
Series 30
rotary cylinders
Non magnetic, cushioned and not cushioned
ø 50, 63, 80, 100 mm
Rotational angles: 90° and 180°
Series ARP
rotary actuators
Model: "Rack & Pinion"
Sizes: 1, 3, 5, 10, 12, 20, 35, 55, 70, 100, 150, 250, 400
Rotational angles: 90°