= Rotary actuators
Operation
Equal
double-acting
single-acting
Rotational angle
= 90°
Diameter (Ø)
= mm
Magnetic
= No
Size
Equal
torque force 100 Nm
torque force 1122 Nm
torque force 120 Nm
torque force 1655 Nm
torque force 200 Nm
torque force 24 Nm
torque force 370 Nm
torque force 50 Nm
torque force 597 Nm
torque force 825 Nm
torque force 9 Nm
Minimum pressure (bar)
Equal
At most
Less than
At least
More than
Not equal
4
5
5,5
6
bar
Code
Type
Operation
Rotational angle
(°)
Diameter (Ø)
(mm)
Size
Minimum pressure (bar)
(bar)
ARP-001-1AA
Rotary actuators
single-acting
90°
torque force 9 Nm
4
ARP-003-1AA
Rotary actuators
single-acting
90°
torque force 24 Nm
4
ARP-005-1AA
Rotary actuators
single-acting
90°
torque force 50 Nm
4
ARP-010-1AA
Rotary actuators
single-acting
90°
torque force 100 Nm
4
ARP-012-1AA
Rotary actuators
single-acting
90°
torque force 120 Nm
4
ARP-020-1AA
Rotary actuators
single-acting
90°
torque force 200 Nm
4
ARP-035-1AA
Rotary actuators
single-acting
90°
torque force 370 Nm
4
ARP-055-1AA
Rotary actuators
single-acting
90°
torque force 597 Nm
4
ARP-070-1AA
Rotary actuators
single-acting
90°
torque force 825 Nm
4
ARP-100-1AA
Rotary actuators
single-acting
90°
torque force 1122 Nm
4
<< Previous |
1
|
2
|
3
|
4
|
5
|
6
|
Next >>
Results: 55