Please select which search criteria to apply.

Type
= Rotary actuators
Operation 
Rotational angle
= 90°
Diameter
= mm
Magnetic
= No
Size
= torque force 24 Nm
Minimum pressure  bar



Code Type Operation Rotational angle (Degrees) Diameter (Length (mm)) Size Minimum pressure (Pressure)
ARP-003-1AA Rotary actuators single-acting 90° torque force 24 Nm 4
ARP-003-1BA Rotary actuators single-acting 90° torque force 24 Nm 5
ARP-003-1CA Rotary actuators single-acting 90° torque force 24 Nm 5,5
ARP-003-1DA Rotary actuators single-acting 90° torque force 24 Nm 6
ARP-003-2AA Rotary actuators double-acting 90° torque force 24 Nm

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)