= Rotary actuators
Operation
Equal
double-acting
single-acting
Rotational angle
= 90°
Diameter (Ø)
= mm
Magnetic
= No
Size
= torque force 4800 Nm
Minimum pressure (bar)
Equal
At most
Less than
At least
More than
Not equal
4
5
5,5
6
bar
Code
Type
Operation
Rotational angle
(°)
Diameter (Ø)
(mm)
Size
Minimum pressure (bar)
(bar)
ARP-400-1AA
Rotary actuators
single-acting
90°
torque force 4800 Nm
4
ARP-400-1BA
Rotary actuators
single-acting
90°
torque force 4800 Nm
5
ARP-400-1CA
Rotary actuators
single-acting
90°
torque force 4800 Nm
5,5
ARP-400-1DA
Rotary actuators
single-acting
90°
torque force 4800 Nm
6
ARP-400-2AA
Rotary actuators
double-acting
90°
torque force 4800 Nm