View mode
Parametric search
2D/3D CAD PORTAL

Series CGA
angular grippers Series CGA
angular grippers

Magnetic
Sizes: ø 10, 16, 20, 25, 32 mm
Series CGSN
180° angular grippers Series CGSN
180° angular grippers

Magnetic
Sizes: ø 16, 20, 25, 32 mm
Series CGP
parallel grippers Series CGP
parallel grippers

Magnetic
Sizes: ø 10, 16, 20, 25, 32 mm
Series CGPT
self-centering parallel grippers
with T-guide Series CGPT
self-centering parallel grippers
with T-guide

Single and double acting, magnetic, self-centering
Bores: ø 16, 20, 25, 32, 40 mm
Series CGPS
self-centering parallel grippers
with double ball bearing guide Series CGPS
self-centering parallel grippers
with double ball bearing guide

Single and double acting, magnetic, self-centering
Bores: Ø 10, 16, 20, 25, 32 mm
Series CGLN
wide opening parallel grippers Series CGLN
wide opening parallel grippers

Bores: ø 10, 16, 20, 25, 32 mm
Series CGC
3-Finger centric grippers Series CGC
3-Finger centric grippers

Magnetic
Sizes: 50, 64, 80, 100, 125 mm
Series RPGA sprue grippers
Size 20mm Series RPGA sprue grippers
Size 20mm

Angular, not self-centering, single-acting, Normally Open
Models: Flat Finger, Curved Finger, Short Finger,
Flat Finger with sensor slot,
Curved Finger with sensor slot
Series RPGB sprue grippers
Size 8, 12mm Series RPGB sprue grippers
Size 8, 12mm

Angular, not self-centering, single-acting, Normally Open
Models: Flat Finger, Short Finger, Flat Finger with sensor

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search