Please select which search criteria to apply.

Type
= Self-centering parallel grippers
Size (Ø)
= 16 mm
Functioning 



Code Type Size (Ø) (Length (mm)) Functioning
CGPS-L-16 Self-centering parallel grippers 16 double acting
CGPS-F-16 Self-centering parallel grippers 16 double acting
CGPS-L-16-NC Self-centering parallel grippers 16 single acting, normally closed
CGPS-F-16-NC Self-centering parallel grippers 16 single acting, normally closed
CGPS-L-16-NO Self-centering parallel grippers 16 single acting, normally open
CGPS-F-16-NO Self-centering parallel grippers 16 single acting, normally open

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)