Please select which search criteria to apply.

Type
= Self-centering parallel grippers
Size (Ø)
= 20 mm
Functioning 



Code Type Size (Ø) (Length (mm)) Functioning
CGPS-L-20 Self-centering parallel grippers 20 double acting
CGPS-F-20 Self-centering parallel grippers 20 double acting
CGPS-L-20-NC Self-centering parallel grippers 20 single acting, normally closed
CGPS-F-20-NC Self-centering parallel grippers 20 single acting, normally closed
CGPS-L-20-NO Self-centering parallel grippers 20 single acting, normally open
CGPS-F-20-NO Self-centering parallel grippers 20 single acting, normally open

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)