View mode
Parametric search
2D/3D CAD PORTAL

Series 43
hydrochecks Series 43
hydrochecks

Bore ø 40 mm
Regulated thrust or return stroke
Skip-Stop function
Series RL
rod lock Series RL
rod lock

For cylinders ISO 6431/VDMA and ISO 6432
ø 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
Series SA
shock absorbers Series SA
shock absorbers

7 different sizes
Threads: M8x1 - M10x1 - M12x1 - M14x1,5 -
M20x1,5 - M25x1,5 - M27x1,5

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)