Please select which search criteria to apply.

Type
= Proportional poppet valves
Nominal diameter  mm
Ports / Connections 
Valve size
= 16 mm



Code Type Nominal diameter (Length (mm)) Ports / Connections Valve size (Length (mm))
AP-6210-DR2-GP* Proportional poppet valves 0,8 M5 16
AP-6210-FR2-GP* Proportional poppet valves 1 M5 16
AP-6210-HR2-GP* Proportional poppet valves 1,2 M5 16
AP-6210-LR2-GP* Proportional poppet valves 1,6 M5 16
AP-6210-DW2-GP*OX2 1 \ 16
AP-6210-FW2-GP*OX2 1 \ 16
AP-6210-HW2-GP*OX2 1 \ 16
AP-6210-LW2-GP*OX2 1 \ 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)