Please select which search criteria to apply.

Type
= Proportional pressure regulators
Body design 
Operating pressure
= 0
= 10
Command 



Code Type Body design Operating pressure (Pressure) Command
K8P-0-D522-0 Proportional pressure regulators Stand alone 0 ÷ 10 0-10 V DC
K8P-0-E522-0 Proportional pressure regulators Stand alone 0 ÷ 10 0-10 V DC
K8P-L-E522-0 Proportional pressure regulators Light Sub-base 0 ÷ 10 0-10 V DC
K8P-L-D522-0 Proportional pressure regulators Light Sub-base 0 ÷ 10 0-10 V DC
K8P-S-D522-0 Proportional pressure regulators Standard Sub-base 0 ÷ 10 0-10 V DC
K8P-S-E522-0 Proportional pressure regulators Standard Sub-base 0 ÷ 10 0-10 V DC
K8P-T-D522-0 Proportional pressure regulators Light Sub-base for the pressure remote reading 0 ÷ 10 0-10 V DC
K8P-T-E522-0 Proportional pressure regulators Light Sub-base for the pressure remote reading 0 ÷ 10 0-10 V DC
K8P-0-D532-0 Proportional pressure regulators Stand alone 0 ÷ 10 4-20 mA
K8P-0-E532-0 Proportional pressure regulators Stand alone 0 ÷ 10 4-20 mA
<< Previous | 1 | 2 | Next >>
Results: 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)