Please select which search criteria to apply.

Type
= Electronic control device
Adjusted frequency (Hz)  Hz
Adjusted power  W
Valve voltage 



Code Type Adjusted frequency (Hz) (Frequency) Adjusted power (Power) Valve voltage
130-222 Electronic control device 500 6,5 24 V DC
130-322 Electronic control device 500 6,5 12 V DC
130-252 Electronic control device 500 10 24 V DC
130-352 Electronic control device 500 10 12 V DC
130-213 Electronic control device 1000 3 24 V DC
130-313 Electronic control device 1000 3 12 V DC
130-433 Electronic control device 1000 3,2 6 V DC
130-533 Electronic control device 1000 3,2 11 V DC
130-233 Electronic control device 1000 3,2 24 V DC
130-442 Electronic control device 500 4,3 6 V DC
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)