Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections
= M5
Seals
= NBR
Material (body)
= PBT technopolymer
Valve Group
= 3/2 NC
Flow  Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
W000-305-W23 Directly operated solenoid valves M5 3/2 NC 25 poppet type
W000-303-W23 Directly operated solenoid valves M5 3/2 NC 35 poppet type
W000-305-W24 Directly operated solenoid valves M5 3/2 NC 25 poppet type
W000-303-W24 Directly operated solenoid valves M5 3/2 NC 35 poppet type
W000-505-W23 Directly operated solenoid valves M5 3/2 NC 25 poppet type
W000-503-W23 Directly operated solenoid valves M5 3/2 NC 35 poppet type
W000-505-W24 Directly operated solenoid valves M5 3/2 NC 25 poppet type
W000-503-W24 Directly operated solenoid valves M5 3/2 NC 35 poppet type

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)