Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections
= M5
Seals
= NBR
Material (body)
= PBT technopolymer
Valve Group
= 3/2 NO
Flow  Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
W000-405-W23 Directly operated solenoid valves M5 3/2 NO 25 poppet type
W000-403-W23 Directly operated solenoid valves M5 3/2 NO 35 poppet type
W000-405-W24 Directly operated solenoid valves M5 3/2 NO 25 poppet type
W000-403-W24 Directly operated solenoid valves M5 3/2 NO 35 poppet type
W000-605-W23 Directly operated solenoid valves M5 3/2 NO 25 poppet type
W000-603-W23 Directly operated solenoid valves M5 3/2 NO 35 poppet type
W000-605-W24 Directly operated solenoid valves M5 3/2 NO 25 poppet type
W000-603-W24 Directly operated solenoid valves M5 3/2 NO 35 poppet type

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)