Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections
= M5
Seals
= NBR
Material (body)
= PBT technopolymer
Valve Group
= 3/2 NC
Flow  Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
P000-301-P53 Directly operated solenoid valves M5 3/2 NC 14 poppet type
P000-303-P53 Directly operated solenoid valves M5 3/2 NC 35 poppet type
P000-305-P53 Directly operated solenoid valves M5 3/2 NC 25 poppet type
P000-306-P53 Directly operated solenoid valves M5 3/2 NC 35 poppet type
P000-301-P54 Directly operated solenoid valves M5 3/2 NC 14 poppet type
P000-303-P54 Directly operated solenoid valves M5 3/2 NC 35 poppet type
P000-305-P54 Directly operated solenoid valves M5 3/2 NC 25 poppet type
P000-306-P54 Directly operated solenoid valves M5 3/2 NC 35 poppet type
P000-301-P56 Directly operated solenoid valves M5 3/2 NC 14 poppet type
P000-303-P56 Directly operated solenoid valves M5 3/2 NC 35 poppet type
<< Previous | 1 | 2 | 3 | 4 | 5 | Next >>
Results: 47

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)